68107816
Part of the Visual Test Kits Series
Sales Channel: Dealer
Ordering Code: 68107816
UPC: 098268328103
Lead Free: Not In Scope
Individual Visual Total Iron Test Kit
This multi use total iron (FE+3) test kit provides a quick, portable and convenient way to measure total iron in water. Consistent dispensing of chemicals and simple to read comparator card with instructions, provides accurate testing results on site, without having to take water samples back to a laboratory. The kit includes all necessary reagents, comparator card, syringe, cuvettes and instructions to perform multiple tests.
Features
- Iron Test Kit
- Quick, easy, and affordable testing
- Range 0-9 PPM
- Includes instructions to perform measurements
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| EAN | 098268328103 |
| Kit Contents | All necessary regents, comparator card, syringe, cuvette(s) and instructions |
| Kit Type | Total Iron |
| Lead Free | Not In Scope |
| Part Number | 68107816 |
| Series | Visual Test Kits |