68107818
Part of the Visual Test Kits Series
Sales Channel: Dealer
Ordering Code: 68107818
UPC: 098268549577
Lead Free: Not In Scope
Individual Visual Ph Test Kit
This multi use pH test kit provides a quick, portable and convenient way to measure pH in water. Consistent dispensing of chemicals and simple to read comparator card with instructions, provides accurate testing results on site, without having to take water samples back to a laboratory. The kit includes all necessary reagents, comparator card, syringe, cuvettes and instructions to perform multiple tests.
Features
- Includes reagents and comparator card
- Includes syringe
- Includes cuvette
- Includes instructions to perform measurements
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| EAN | 098268549577 |
| Kit Contents | All necessary regents, comparator card, syringe, cuvette(s) and instructions |
| Kit Type | pH |
| Lead Free | Not In Scope |
| Part Number | 68107818 |
| Series | Visual Test Kits |