68107820
Part of the Visual Test Kits Series
Sales Channel: Dealer
Ordering Code: 68107820
UPC: 098268328110
Lead Free: Not In Scope
Individual Visual Chlorine for Both Free and Total Test Kit
This multi use chlorine test kit provides a quick, portable and convenient way to measure chlorine, free and total, in water. Consistent dispensing of chemicals and simple to read comparator card with instructions, provides accurate testing results on site, without having to take water samples back to a laboratory. The kit includes all necessary reagents, comparator card, syringe, cuvettes and instructions to perform multiple tests.
Features
- Includes reagents and comparator card
- Includes syringe
- Range 0-6 PPM
- Includes instructions to perform measurements
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| EAN | 098268328110 |
| Kit Contents | All necessary regents, comparator card, syringe, cuvette(s) and instructions |
| Kit Type | Chlorine |
| Lead Free | Not In Scope |
| Part Number | 68107820 |
| Series | Visual Test Kits |