68107935
Part of the Visual Test Kits Series
Sales Channel: Dealer
Ordering Code: 68107935
UPC: 098268221107
Lead Free: Not In Scope
Vinyl Carrying Case with Strap for Water Visual Test Kits
This polyester expandable carrying case is a convenient tool that is used to store individual water visual test kits. This carrying case has two large zipper compartments with interior pockets for safe, simple storage of the test kit components.
Features
- Vinyl case with strap
- Convenient storage case for visual test kits
- Has room for comparator holder
- Has room for TDS meter
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| EAN | 098268221107 |
| Kit Contents | Carrying Case Only |
| Kit Type | Carry Case |
| Lead Free | Not In Scope |
| Part Number | 68107935 |
| Series | Visual Test Kits |