68107943
Part of the Visual Test Kits Series
Sales Channel: Dealer
Ordering Code: 68107943
UPC: 098268549614
Lead Free: Not In Scope
Plastic Comparator Holder for Water Visual Test Kits
This plastic comparator holder is a convenient tool that holds both the comparator card and cuvette when performing visual water test. The holder aligns the card and cuvette for easy visual color comparison.
Features
- Designed to hold comparator card
- Designed to hold cuvettes to compare color
- Enables easy visual color comparison
- Made of plastic
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| EAN | 098268549614 |
| Kit Contents | Comparator Holder Only |
| Kit Type | Comparator Holder |
| Lead Free | Not In Scope |
| Part Number | 68107943 |
| Series | Visual Test Kits |