T3007
Part of the Water Test Kits Series
Sales Channel: Dealer
Ordering Code: 68107946
UPC: 098268328134
Lead Free: Not In Scope
Water Test Kit for Soft Water
This soap test kit is used to determine level of water softness. The kit includes a test vial and a container of liquid soap. When the soap and water are put into the vial and shaken, suds should form if the water is soft.
Features
- Determines level of softness
- Quick, easy, and affordable testing
- Includes liquid soap and test vial
- Illustrates the high soap demand that hard water presents
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Kit Contents | Liquid Soap and Test Vial |
| Kit Type | Hardness |
| Lead Free | Not In Scope |
| Part Number | 68107946 |
| Series | Water Test Kits |
| UPC | 098268328134 |