T3023
Part of the Water Test Kits Series
Sales Channel: Dealer
Ordering Code: 68107951
UPC: 098268328141
Lead Free: Not In Scope
Water Test Kit for Total Hardness
This water hardness test kit is used to determine the water hardness concentration levels. This kit includes 50 easily readable color-coded test strips and color chart to compare test results. Range is 0 to 425 PPM (0 to 25 GPG).
Features
- Determines water hardness concentration
- Quick, easy, and affordable testing
- Visual measurement
- 50 tests
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| EAN | 098268328141 |
| Kit Contents | 50 Hardness Test Strips |
| Kit Type | Hardness |
| Lead Free | Not In Scope |
| Part Number | 68107951 |
| Series | Water Test Kits |