T3031
Part of the Water Test Kits Series
Sales Channel: Dealer
Ordering Code: 68107953
UPC: 098268328158
Lead Free: Not In Scope
Water Test Kit for SDI
This SDI tester kit tests for silt density index in reverse osmosis systems. Includes 10 filter discs and a 500 mL graduated cylinder.
Features
- Tests for silt density index
- Includes 500 mL graduated cylinder
- Female brass hose fitting for connection to feed water
- 10 filter disks
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Kit Contents | 10 Filter disks, 1 - 500 mL Graduated Cylinder, 1 Test Fixture with Filter disk holder |
| Kit Type | SDI |
| Lead Free | Not In Scope |
| Part Number | 68107953 |
| Series | Water Test Kits |
| UPC | 098268328158 |