K4014U
Part of the 5600 Plastic Valve Series
Sales Channel: Dealer
Ordering Code: 68103806
UPC: 098268325355
5600 Control Valve, Filter, Without Bypass, Valve Only
This 5600 control valve automatically controls the backwash cycles of media filtration systems to keep the water treatment system working at optimal performance. The 5600 valve body has a classic mechanical design for rugged construction and simple operation. It is constructed of non-corrosive, UV resistant, fiber reinforced polymer. This valve is for use on media filtration tanks with 2 1/2 IN top openings and does not include a bypass. Working pressure 20 psi-125 psi.
Features
- Easy to use mechanical design
- Quick access to all internal components
- Designed with double backwash
- Uses minimal power to operate
- Timer uses heavy duty 3/8 IN wide plastic gears
| Specifications | |
|---|---|
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |