K4014W-09
Part of the 5600 Plastic Valve Series
Sales Channel: Dealer
Ordering Code: 68103809
UPC: 098268325508
5600/1600 Control Valve, Softener, Standard Range Meter, Without Bypass, Valve Only for 9 IN Tank
This 5600/1600 control valve automatically controls the backwash and regeneration cycles for water softeners to keep the water treatment system working at optimal performance. The 5600 valve body has a classic mechanical design for rugged construction and simple operation. It is constructed of non-corrosive, UV resistant, fiber reinforced polymer. This valve is for use with water softeners and has a standard range meter. It does not include a bypass. Valve only for 9 IN mineral tanks. Working pressure 20 psi-125 psi.
Features
- Easy to use mechanical design
- Quick access to all internal components
- Designed with double backwash
- Uses minimal power to operate
- Timer uses heavy duty 3/8 IN wide plastic gears
| Specifications | |
|---|---|
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |