W100 Filter Valves
Watts W100 Filter Valves
Sales Channel: Dealer
Watts W100 Filter Valves control valves automatically controls the cycles being offered of the system, to keep the water treatment system working at optimal performance. W100 valves body has a classic mechanical design with push button settings to provide simple operation. It is constructed of non-corrosive, UV resistant, fiber reinforced polymer. Offered with 2 1/2 IN top openings and does not include a bypass. Working pressure 20 psi-125 psi.
Features
- Easy to use push button design
- Quick access to all internal components
- Fully adjustable control for efficient and reliable water treatment
- For use on mineral tanks with 2 1/2 IN openings
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific W100 Filter Valves
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.