BB-M101
Part of the Water Quality Monitors Series
Ordering Code: 7100991
UPC: 098268283020
Smart Volumetric Flow Monitor
This Watts BB-M101 is a smart volumetric flow monitor that is included with BB-S101 whole home water system. It can also be retrofitted to Big Bubba(R) housing and BB-S100 whole home water system. It is certified to NSF/ANSI/CAN 61 for material safety and NSF/ANSI/CAN 372 for lead free compliance. This monitor sends email and SMS alerts when filter change is due. The monitor includes 1 IN FNPT inlet/outlet connections, a volumetric flow meter, and a 120V AC adapter.
Features
- Can be retrofitted to Big Bubba housing and BB-S100 whole home water system
- Notification for filter change
- 1 IN NPT flow meter
- Email and SMS notifications
Specifications | |
---|---|
CAProp65-InScope | No |
Series | Water Quality Monitors |
Literature
-
- Catalog - Pure Water Commercial
- Catalog - Pure Water Residential
- Flyer - BB-S101 Smart Whole Home Filtration Solution
- Flyer - Water Quality Monitors
- Installation Instructions - BB-M101
- Quick Start Guide - BB-M101
- Specification Sheet - BB-S101
- Specification Sheet - BB-S101 (French)
- Specification Sheet - BB-S101 (Spanish)
- Whitepaper - How to Detect and Reduce Lead in Drinking Water
- Whitepaper - PFAS - The Invisible Toxins in Our Water