PWWRDUAL
Part of the PWWR Series
Sales Channel: Wholesale
Ordering Code: 7100300
UPC: 098268564860
Lead Free: Not In Scope
Slimline Dual Filter Housing Wrench
This slimline dual filter housing wrench will provide the user easy opening and tightening of the filter housings when replacing sediment and carbon filters. The wrench measures 4 1/2 inches inside diameter and fits housings that measure 3 1/2 at the bottom and 4 1/2 across the top.
Features
- Dual housing wrench
- Heavy duty strength
- Made of white polypropylene
- Wrench will provide the user with easy opening and tightening of the filter housings when replacing the filter
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Lead Free | Not In Scope |
| Material | Polypropylene |
| Part Number | 7100300 |
| Series | PWWR |
| UPC | 098268564860 |