PWWRFFHSG
Part of the PWWR Series
Sales Channel: Wholesale
Ordering Code: 7100299
UPC: 098268564853
Lead Free: Not In Scope
Full Flow Filter Housing Wrench, Fits 10 or 20 IN Housings
This Full Flow filter housing wrench provides the user the ability to easily open and tighten the filter housings when replacing sediment and carbon filters. The wrench measures 7 inches inside diameter and 6 inches inside the 4 inter locks. The wrench will fit 10 or 20 inch housings.
Features
- Fits Full Flow filter housings
- Heavy duty strength
- Made of white polypropylene
- Wrench will provide the user with easy opening and tightening of the filter housings when replacing the filter
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Lead Free | Not In Scope |
| Material | Polypropylene |
| Part Number | 7100299 |
| Series | PWWR |
| UPC | 098268564853 |