S7593P
Part of the SL Series
Sales Channel: Dealer
Ordering Code: 68107617
UPC: 098268327472
Lead Free: YES
Filter Housing Wrench for Slim Line Housing, Black
This filter housing wrench is used for slim line filter housings. It is made of durable black plastic, aiding in easier filter changes.
Features
- Makes filter replacement easy
- For Slim Line filter housings
- Black plastic
- Durable construction
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Lead Free | YES |
| Part Number | 68107617 |
| Series | SL |
| UPC | 098268327472 |