S7594P
Part of the SW Series
Sales Channel: Dealer
Ordering Code: 68107618
UPC: 098268327489
Lead Free: YES
Filter Housing Wrench for 10 IN Full Flow Filter Housings, Black Plastic
This Full Flow filter housing wrench will provide the user easy opening and tightening of a 10 or 20 IN filter housing when replacing sediment and carbon filters. The wrench measures 7 IN inside diameter and 6 IN inside the 4 interlocks.
Features
- Makes filter replacement easy
- Use with 10 IN filter housings
- Black plastic
- Durable construction
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Lead Free | YES |
| Part Number | 68107618 |
| Series | SW |
| UPC | 098268327489 |