WR100
Part of the WR-WRENCH Series
Sales Channel: Dealer
Ordering Code: 68108845
UPC: 098268337327
Lead Free: YES
Filter Housing Wrench for Watts 10 IN Residential Series Filter Housings
This filter housing wrench is used for opening 10 IN residential filter housings. It allows for easy opening and tightening of the filter housings when replacing sediment and carbon filters.
Features
- Use with residential and RV filter housings
- Not intended for tightening sumps
- Inside diameter is 4 1/8 IN x 3 7/8 IN with notches
- Original equipment wrench
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Lead Free | YES |
| Part Number | 68108845 |
| Series | WR-WRENCH |
| UPC | 098268337327 |