WR200
Part of the WR-WRENCH Series
Sales Channel: Dealer
Ordering Code: 68108854
UPC: 098268326963
Lead Free: YES
Filter Housing Wrench for Flowmatic 4500 And 8000 Series Filter Housings, White Polypropylene
This filter housing wrench is used for opening 10 IN commercial filter housings. It allows for easy opening and tightening of the filter housings when replacing sediment and carbon filters.
Features
- Makes filter replacement easy
- Use with 10 IN Flowmatic filter housings
- Durable white polypropylene
- For Flowmatic 4500 and 8000 series filter housings
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Lead Free | YES |
| Part Number | 68108854 |
| Series | WR-WRENCH |
| UPC | 098268326963 |