WR500
Part of the WR-WRENCH Series
Sales Channel: Dealer
Ordering Code: 68108870
UPC: 098268337372
Lead Free: YES
Filter Housing Wrench for Full Flow Series Filter Housings
This filter housing wrench is used for opening full flow filter housings. It allows for easy opening and tightening of the filter housings when replacing sediment and carbon filters.
Features
- Use with Full Flow series housings
- Heavy duty polypropylene construction
- Inside diameter is 7 IN x 6 IN with notches
- Original equipment wrench
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Lead Free | YES |
| Part Number | 68108870 |
| Series | WR-WRENCH |
| UPC | 098268337372 |