Stainless Steel Drainage System Improves Sanitation at Texas Brewery

 

What the Client Needed

As part of a facility renovation project, Balanced Rock Brewing needed a drainage solution that could meet the rigorous performance and sanitation requirements of a modern brewery. Brewing environments demand reliable drainage that can handle frequent washdowns, high volumes of liquid, and strict hygiene standards to prevent contamination.

The existing infrastructure added complexity, requiring a system that could integrate with below-grade plumbing while minimizing disruption during installation.

Solution

BLÜCHER HygienicPro® floor drains and channels were selected to meet the brewery’s performance and hygiene needs. Designed specifically for sanitary environments, the system features smooth, crevice-free interiors that help prevent bacteria buildup and support effective cleaning practices.

Constructed from corrosion-resistant stainless steel, the system delivers long-term durability in wet, high-use conditions common in brewing applications. The push-fit connection design simplified installation, reducing labor time and helping the project stay on schedule.

Custom-engineered layouts ensured seamless integration with the facility’s existing plumbing infrastructure, optimizing flow and drainage performance while minimizing the need for extensive modifications. The trench system also supports efficient water removal across large floor areas, helping maintain safe, dry working conditions.

Results

The completed installation delivered reliable drainage performance that supported daily brewery operations while maintaining high sanitation standards. The system handles washdown demands efficiently, helping reduce the risk of standing water, contamination, and slip hazards.

The clean, polished appearance of the stainless-steel system complements the brewery environment, providing both functional and visual benefits. With simplified installation and long-term durability, the solution helps reduce maintenance needs and supports consistent performance over time.

watts-logo

Share this Case Study

Location

The Colony, Texas 

Industry

Food and Beverage

Category

Drainage

Product(s) Installed

BLÜCHER HygienicPro® Floor Drains and Channels