Dead Level Trench Drain Provides Customizable Solution for Illinois Chemical Facility

 

The Problem

A cleaning chemical manufacturing facility in Countryside, Illinois, needed to replace its old, rusted chemical storage tanks. As part of the upgrade, the team discovered that their existing drainage system was no longer compatible with the new tanks. The previous setup relied on neutral-level drains, but the new configuration required a system that could match the specific depths of each tank location while maintaining proper flow. In addition, the drain would be exposed to harsh cleaning chemicals, meaning corrosion resistance was just as critical as flexibility. The facility needed a drainage solution that could be customized to fit multiple depths and withstand a demanding industrial environment.

Solution

The facility selected the Watts Dead Level trench drain system for its customizable and performance-driven design. Unlike traditional systems with fixed dimensions, the Dead Level system can be configured in multiple depths to align with existing site conditions and installation requirements. This flexibility made it the ideal choice for fitting around the chemical storage tanks while maintaining the necessary grade for consistent flow.

Results

By choosing the Watts Dead Level trench drain, the Countryside facility gained a drainage system that met its exact depth requirements without compromising performance or durability. The customizable configuration integrated seamlessly with the new tank layout, while the chemical-resistant materials provided long-term protection.

watts-logo

Share this Case Study

Location

Countryside, Illinois

Industry

Commercial

Category

Drainage

Product(s) Installed