Reliable Backflow Protection Helps Homeowner Meet Code Requirements

 

What the Customer Needed

A homeowner in North Texas needed a 3/4" double check valve assembly backflow preventer installed on an irrigation system to meet local code requirements for below grade installations. The assembly needed to fit within a limited valve box space, remain accessible for testing and maintenance, and provide dependable performance throughout the irrigation season. The homeowner was looking for a solution that would pass inspection, minimize future maintenance concerns, and deliver long-term reliability.

Solution

After evaluating the application requirements, a 3/4" FEBCO 850 double check valve assembly backflow preventer was selected for the installation. The assembly was chosen for its proven performance, compact design, and reputation for reliability. Its low-profile configuration allowed it to fit within the available valve box space while meeting applicable code requirements for below-grade installations. The durable construction and serviceable design made it well suited for the project, helping ensure a straightforward installation process and dependable long-term protection for the irrigation system.

Outcome

The installation was completed successfully and passed inspection without issue. The backflow assembly fit cleanly within the valve box and performed as intended once the irrigation system was activated. The homeowner gained a code-compliant, reliable backflow prevention solution that helps protect the water supply while reducing the likelihood of future service concerns. The result is a dependable system designed to provide long-term performance, easy maintenance access, and confidence that the irrigation system remains protected season after season.

febco-logo-tagline

Share this Case Study

Location

North Texas, Texas

Industry

Irrigation

Category

Backflow Prevention

Product(s) Installed

FEBCO 850 ¾” Double Check Valve Assembly Backflow Preventer