Product Standards
Gas Appliance Connectors:
- ANSI Z21.24 / CSA 6.10 Connectors for Gas Appliances
- ANSI Z21.69 / CSA 6.16 Connectors for Moveable Gas Appliances
- ANSI Z21.75 / CSA 6.27 Connectors for Outdoor Gas Appliances and Manufactured Homes
- IAPMO TS 9-2003 Gas Supply Connectors for Manufactured Homes
- BSI 669 Part 2: Flexible Hoses, end fittings and sockets for gas burning appliances (United Kingdom)
- AS/NZS 1869 Hose and Hose Assemblies for LP Gas, Natural Gas and Town Gas (Australia/New Zealand)
- AG 216 Limited Flexibility Connectors (Australia)
- KVBG 91/01 Metal Snakes for Flammable Gases (Belgium)
Gas Accessory Devices:
- ANSI Z21.41 / CSA 6.9 Quick Disconnect Devices for Use With Gas Fuel Appliances
- ANSI Z21.15 / CSA 9.1 Manually operated gas valve for appliances, appliance connector valves and hose end valves
- ANSI Z21.90/CSA 6.24 Gas Convenience Outlets and Optional Enclosures
- ANSI Z21.78/CSA 6.20 Combination Gas Controls for Gas Appliances
- ANSI Z21.18/CSA 6.3 Gas Appliance Pressure Regulators
- ANSI Z21.80/CSA 6.22 Line Pressure Regulators
- IAS 3-92 Excess Flow Valves (Bench Standard)
- AG 212 Quick Disconnect Devices (Australia)
- NSF/ANSI 169 Special Purpose Food Equipment and Devices
- UL 567 Emergency Breakaway Fittings, Swivel Connectors and Pipe-Connection Fittings for Petroleum Products and LP Gas
- ASME B16.33 Manually Operated Metallic Gas Valves for Use in Gas Piping Systems up to 125 PSI
- ASME B16.44 Manually Operated Metallic Gas Valves for Use in Aboveground Piping Systems up to 5 PSI