Socket Fusion Joining High Purity Systems

hp_socket_fusion

Hermetically Sealed Socket Fusion for High Purity Systems

Our socket fusion systems use heat to form a complete hermetically sealed system. Available polypropylene and polyvinylidene fluoride PVDF materials, our socket fusion systems are durable, strong, and tamper-proof. Socket fusion systems are ideal for severe usage applications.

Socket fusion type pipe and fittings are joined by heat fusing the material with an Orion thermostatically controlled heat tool. In a semi-molten state, pipe and fittings are easily joined to form a strong and permanent sealed joint.


Features:

  • Fast and easy to install. Only 15-35 seconds per joint after the heat-fusing tool has warmed up.
  • Completely sealed for strength and durability.
  • Forms true hermetically sealed joint.
  • All identical material, no electrolysis, no metal in joint.
  • Ideal for severe use applications.
  • Meets ASTM D2657 standards in its entirety.