Safe storage and distribution of domestic hot water is imperative in any application. We provide a complete line of thermostatic mixing valves to ensure safe, tempered water is delivered from source to use.
The Benefits
- Assures constant outlet water temperature even with variations in hot or cold water supply temperature.**
- Allows the water heater to be operated at higher temperatures, extending the effective system flow rate and preventing the growth of Legionella.
- Can reduce the size/BTU requirements needed to provide capacity for peak system demands.
- Assures constant safe hot water temperature at the point of delivery to the fixture.