Skip to Main Content

Radiant Heating Systems

Radiant heat is the most comfortable and efficient form of home heating. Radiant floor heating systems conduct heat through the floor, which then broadcasts heat to every cold object in the room–especially you. It's an unparalleled sense of comfort, and the fuel efficiencies can be tremendous. Hydronic heating systems are clean, quiet, and can be installed under any type of floor covering. Warm your home, business, warehouse, or garage with radiant heating and you'll be thanking yourself again and again.

Why Choose Radiant?

  • More efficient than air
  • Improved comfort
  • Less allergens
  • No ducts or grills
  • Quiet operation
  • Higher resale value

Downloads

When you need it to perform as a system make sure it’s engineered as a system.

Benefits of Radiant Heating Systems

  • Eliminate fan noise and temperature variability associated with forced air systems
  • Reduce particulates, dust, and mold by not distributing allergens typically found in forced air systems (Source: https://www.energy.gov/energysaver/home-heating-systems/radiant-heating)
  • Can be zoned to customize temperatures in various areas and rooms
  • Eliminate unsightly ducts, vents, and grills
  • Increase resale value

Browse Watts Heating Systems

PAPCoil_COB copy.tif

Hydronic Radiant Heating

We have the components necessary for assembling safe and high-performance hydronic heating systems that enable quick, clean installation and easier system service.

Product Image - 519

Hydronic Controls

Hydronic controls regulate the circulation of hot water through tubing installed in flooring surfaces to keep rooms at a comfortable temperature.

ThermalPro-boiler-composite

Mechanical Panels

We have the appropriate mechanical panels to safely meet your application needs.

FittingsforFloorHeating

Fittings for Floor Heating

Fittings for floor heating systems provide essential connections for safe installation and reliable system operation.

M-4-Stainless-Complete-newV_P

Manifolds for Floor Heating

We supply a number of manifolds to safely distribute mixed-temperature water that also meet your application needs.

Product Image - SmartTrac Panels - Standard - Angle

Floor Heating Accessories

Use SmartTrac panels to simplify your installation. We have everything you need to get the most out of your radiant heating system.

warmwire_heatmatrix

Electric Radiant Floor Heating

Our electric floor heating systems add comfort and warmth for pennies a day through efficient heating.

SmartTrac™ Radiant Panel Solution

SmartTrac Radiant Panel Solution is a non-structural, modular panel system, designed to simplify radiant heating and cooling installation in subfloor, wall, and even ceiling applications.

Easy to configure and quick to install, SmartTrac is a flexible, ultra-low profile, one-panel radiant solution for any new construction or remodeling project.

Learn More

WarmWire® Floor Heating

WarmWire electric floor heating solutions provide comfort, convenience, and safety. Because the warming wire is fully embedded, it is safe for installation in kitchens, bedrooms, bathrooms, and even showers.

Learn More

tekmar Controls Simplify Projects Large and Small

tekmar control systems help reduce the cost of heating while simplifying installation and improving resident comfort.

Learn More