Tri Clamp Connections

tri-clamp-category-hero
tri-clamp-dl-flyer-hero
Designed for mission‑critical data centers, Watts® Sanitary Valves with Tri Clamp Connections deliver 3‑A compliant, high‑reliability flow control where uptime, cleanliness, and serviceability are essential. Tri Clamp connections enable fast, tool‑free installation and removal, reducing maintenance time and supporting rapid system modifications in dynamic cooling environments. Constructed from 316L stainless steel with high‑polished internal surfaces, these components promote smooth flow, resist corrosion, and help minimize particulate buildup, supporting optimal performance in closed‑loop cooling systems.
TC-SS-Y-Strainer-W2400_1000000611

W2000

Sanitary Wye Strainer with Tri Clamp Connections
Learn More
TC-SS-CHK-W5400_1000000610

W5000

Sanitary Check Valve with Tri Clamp Connections
Learn More
TC-SS-BV_W6400_1000000628

W6000

3-Piece Sanitary Ball Valve with Tri Clamp or Tube Weld Connections
Learn More
TC-SS-BFV-W7400_1000000599_top

W7000

2-Piece Sanitary Butterfly Valve with Tri Clamp or Tube Weld Connections
Learn More

Get simpler, more reliable hygienic connections.

Talk to a Watts expert