NH-BL-6-90E
This 90 degree elbow is made from Blueline, fire retardant polypropylene. It features a 6 inch no hub connection and is designed for use in chemical waste systems.
Features
- 90 degree
- 6 IN
- No hub
- Blueline
| Specifications | |
|---|---|
| Body Material | FRPP |
| Connection Type | No Hub |
| Pipe Size | 6 IN |
| Product Family | Blueline |