SF-BL-1.5-FA
This female adapter is made from Blueline, fire retardant polypropylene. It features a 1.5 inch socket fuse connection and is designed for use in chemical waste systems.
Features
- Female
- 1.5 IN
- Socket Fuse
- Blueline
| Specifications | |
|---|---|
| Body Material | FRPP |
| Connection Type | Socket Fuse |
| Pipe Size | 1 1/2 IN |
| Product Family | Blueline |