BR-2SCH40-PIPE10FT
Discontinued - Replaced By: BR 2SCH40 PIPE10FT
Part of the Piping Brownline PP Series
Ordering Code: 790203
UPC: 849318025394
Pipe, Acid Waste, Brownline PP, 2 IN, Sched 40, 10 FT
This 2 inch acid waste pipe is made from Schedule 40 Brownline polypropylene. The pipe is supplied in 10 foot lengths.
Features
- Brownline PP
- Schedule 40
- 2 IN
- 10 FT Lengths
| Specifications | |
|---|---|
| Body Material | PP |
| Pipe Size | 2 IN |
| Product Family | Brownline |
| Wall Thickness-Schedule | Schedule 40 |