CO-203-RC-C-US
Discontinued
Part of the CO-200-RC Series
Ordering Code: CO-203-RC-C-US
UPC: 098268246100
Floor Cleanout, Epoxy Coated CI, 5 IN Rnd, Adj. Gasketed NB Top, SS Carpet Marker, Brass CO Plug, 3 IN NH Outlet, Membrane Clamp, MD Load Rating
This Watts cast iron floor cleanout is epoxy coated for long life. It features a 5 inch round, adjustable nickel bronze top, stainless steel carpet marker, membrane clamp, and a removable, gas-tight, gasketed brass cleanout plug for a secure seal. A 3 inch no hub outlet allows for easy installation. It is BAA compliant and carries a medium duty load rating.
Features
- Epoxy coated cast iron
- Round adjustable NB top
- Membrane clamp
- Carpet marker
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |