RD-304-LD
Part of the FD-300 Series
Ordering Code: RD-304-LD
UPC: 098268278774
Lead Free: Not In Scope
Roof Drain, High Volume, Cast Iron Body, Integral Gravel Stop, Flashing Clamp, 4 IN No Hub Outlet, No Dome
This Watts high volume roof drain body is engineered with epoxy coated cast iron for long life and durability. It features a flashing clamp with integral gravel stop and a 4 inch no hub outlet for easy installation. It does not have a dome.
Features
- Epoxy coated cast iron
- Integral gravel stop
- Flashing clamp
- 4 IN no hub outlet
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Lead Free | Not In Scope |
| Outlet Connection Size | 4 IN |
| Outlet Connection Type | No Hub |