FD-323-SET-US
Part of the FD-320-SET Series
Ordering Code: FD-323-SET-US
UPC: 098268246803
Area Drain, Epoxy Coated CI, Anchor Flg, Memb. Clamp w/Weepholes, 8 IN Round Adj. Top, Loose DI Grate Supported by Bucket, 3 IN NH Outlet
This Watts cast iron area drain is epoxy coated for long life. It features an 8 inch round, adjustable top with a loose set, heel proof ductile iron grate supported by a bucket, an anchor flange, and membrane clamp with weepholes. A 3 inch no hub outlet allows for easy installation. It is BAA compliant and carries a HD load rating.
Features
- Epoxy coated cast iron
- 8 IN Round top
- Anchor flange
- DI Grate supported by bucket
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |