CO12-4PVC-SS
Discontinued
Part of the CO12 Series
Ordering Code: 8200014
UPC: 098268199918
Floor Cleanout, PVC, 4 IN Plain Connection, 5 IN Round Adjustable SS Top, Poly Plug, MD Load Rating
This PVC adjustable floor cleanout features a 4 inch plain connection, poly plug and 5 inch, stainless steel, non-skid top. The top has a maximum adjustability of 2 3/4 inches with a Medium Duty load rating. Vandal proof screws are an available option.
Features
- Body material is PVC
- 4 inch plain connection
- Features a poly plug
- 5 inch top is made from stainless steel