RD-204-K
Part of the RD-200 Series
Ordering Code: RD-204-K
UPC: 098268047516
Lead Free: Not In Scope
Small Area Roof Drain, Epoxy Coated Cast Iron, Flashing Clamp, Integral Gravel Stop, Self-Locking Ductile iron Dome, NH 4 IN Out
This Watts Drains 8 inch round, epoxy coated cast iron, small area roof drain features a flashing clamp with integral gravel stop, a self-locking ductile iron dome, a 4 inch no hub outlet, 35 square inch free area.
- Cast iron
- Flashing clamp
- Self-locking dome
- 4 inch no hub
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 35 IN |
Lead Free | Not In Scope |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |