RD-204-US
Part of the RD-200 Series
Ordering Code: RD-204-US
UPC: 098268247008
Roof Drain, Small Area, Epoxy Coated CI, Flashing Clamp, Integral Gravel Stop, Self-Locking Polyethylene Dome, 4 IN NH Outlet
This Watts small area roof drain is engineered with epoxy coated cast iron for long life and durability. The self-locking polyethylene dome allows for easy maintenance. It features a flashing clamp with integral gravel guards to ensure reliable high volume drainage and a 4 inch no hub outlet for simple installation.
Features
- Epoxy Coated Cast Iron
- Self-Locking Poly Dome
- Integral Gravel Stop
- 4 IN No Hub Outlet
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 35 SQ IN |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |