RD-253
Part of the RD-250 Series
Ordering Code: 8185451
UPC: 098268040395
Lead Free: Not In Scope
Combo Roof Drain/Overflow, Cast Iron, Deck Flg, Integral Gravel Guard, Overflow Standpipe, Self-Lock CI Domes, 3 IN No Hub Outlets
This one-piece cast iron combination roof drain and secondary overflow features a deck flange, flashing clamps with integral gravel guards, a 2 1/2 inch overflow standpipe, self-locking cast iron domes and 3 inch no hub outlets. A vandal proof dome option is also available.
- Cast iron
- Deck flange
- Cast iron dome
- No hub
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | Does Not Apply To Product |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |
OverflowDome | Yes |
OverflowDrain | Internal Standpipe |