RD-304-D-K40
Part of the RD-300 Series
Ordering Code: RD-304-D-K40
UPC: 098268075984
Lead Free: Not In Scope
High Volume Roof Drain, Cast Iron, Integral Gravel Stop, Self-Locking Ductile Iron Low Dome, Underdeck Clamp, 4 IN No Hub Outlet
This Watts Drains epoxy coated, cast iron, high volume roof drain features a flashing clamp with an integral gravel stop, a self-locking ductile iron low dome, 137 square inches of free area, an underdeck clamp and a 4 inch no hub outlet.
Features
- Cast iron
- Ductile iron low dome
- 4 inch no hub
- Underdeck clamp
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 IN |
Lead Free | Not In Scope |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |