300091
Part of the ProMelt Snow and Ice Sensor Socket 091 Series
Ordering Code: 81018907
UPC: 840213018924
ProMelt Snow And Ice Sensor Socket 091
This snow/ice sensor socket 091 is designed to provide a mounting solution for the snow/ice sensor 090 or 094. It is intended to be installed directly into a concrete slab when the slab is poured, so that the sensors, 090 or 094, can be installed in slab once it's dry.
Features
- Includes mounting plate
- Provides mounting solution for Snow/Ice Sensor 090
- Designed to fit flush with the slab surface
- For snow melting applications
| Specifications | |
|---|---|
| AMP Capacity | 9999.00 |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Color | Brass |
| Device Type | Sensor |
| Programming Capability | Does Not Apply To Product |
| UL Listing | N-No UL Code Rating |