PCCC5X-10
Part of the CinchClamps Series
Ordering Code: 81005001
UPC: 840213070281
Size: 1 IN
Lead Free: Not In Scope
1 IN Cinch Clamps, Stainless Steel
This 1 inch stainless steel cinch clamp is used for connecting PEX to crimp type fittings in hard-to-reach spaces. It is made from corrosion-resistant annealed 304 stainless steel, and can be used with poly-alloy fittings. It meets ASTM F2098.
Features
- Stainless steel
- Positive mechanical connection to seal PEX tubing
- Unique tab design makes complete connections in tight spaces
- For use with SDR-9 PEX pipe
| Specifications | |
|---|---|
| Body Material | Stainless Steel |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213070281 |
| Fitting Name | Clamp |
| Lead Free | Not In Scope |
| Part Number | 81005001 |
| Series | CinchClamps |
| Size (mm) | 1 IN |