LFPCE77X-10
Discontinued
Part of the Crimp Elbows Series
Ordering Code: 81016935
UPC: 840213183189
Lead Free: YES
1 1/4 CFx1 1/4 CF Lead Free Crimp Elbow
This lead free crimp elbow is used to make a 90 degree transition between radiant heating PEX tubing. This 1 1/4 crimp by 1 1/4 crimp elbow is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring or stainless steel CinchClamp(TM) to form a fast, reliable, and permanent seal.
Features
- Manufactured from lead free brass
- Used for tight turns with SDR-9 PEX pipe
- For connecting PEX to PEX
- Provides leak proof seal
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213183189 |
Lead Free | YES |
Part Number | 81016935 |
Series | Crimp Elbows |