RLC154208BVR
Discontinued
Part of the Custom Tubular Manifolds - Compression Series
Ordering Code: 81020146
UPC: 840213000295
Lead Free: Not In Scope
8 Loop Copper Manifold for PEX-Al
This 8 loop Radiant PEX-AL manifold incorporates eight T-20 threaded outlets and a 1 inch system.
Features
- 1 IN copper main
- 8 Loop
- Radiant Pex-AL
- T 20 connection system
| Specifications | |
|---|---|
| Body Material | copper |
| Branch Outlet Connection Size | 3/4 IN |
| Branch Outlet Connection Type | Male Threaded |
| Brand | Watts |
| EAN | 840213000295 |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Fahrenheit | 212 |
| Maximum Trunk Flow Rate | 22 GPM |
| Number Of Branches | 8 |
| Part Number | 81020146 |
| Series | Custom Tubular Manifolds - Compression |
| Trunk Diameter | 1 1/8 IN |
| Trunk Inlet Connection Size | 1 IN |
| Trunk Inlet Connection Type | Plain |
| Trunk Outlet Connection Size | 1 IN |
| Trunk Outlet Connection Type | Does Not Apply To Product |
| Trunk Outlet Type | Open |
| With Valves | No |