81000857
Part of the Custom Tubular Manifolds - PEX Crimp Series
Ordering Code: 81000857
UPC: 840213026028
Lead Free: Not In Scope
MAN PEX3/8 1M04 BVR
Specifications | |
---|---|
Body Material | Copper |
Branch Outlet Connection Size | 3/8 IN |
Brand | Watts |
EAN | 840213026028 |
Lead Free | Not In Scope |
Number Of Branches | 4 |
Part Number | 81000857 |
Series | Custom Tubular Manifolds - PEX Crimp |
With Valves | Yes |