81000869
Part of the Custom Tubular Manifolds - PEX Crimp Series
Ordering Code: 81000869
UPC: 840213035556
Lead Free: Not In Scope
MAN,PEX3/8,1M10,BVSR
| Specifications | |
|---|---|
| Body Material | Copper |
| Branch Outlet Connection Size | 3/8 IN |
| Brand | Watts |
| EAN | 840213035556 |
| Lead Free | Not In Scope |
| Number Of Branches | 10 |
| Part Number | 81000869 |
| Series | Custom Tubular Manifolds - PEX Crimp |
| With Valves | Yes |