81000870
Discontinued
Part of the Custom Tubular Manifolds - PEX Crimp Series
Ordering Code: 81000870
UPC: 840213032340
Lead Free: Not In Scope
MAN,PEX3/8,1M11,BVR
| Specifications | |
|---|---|
| Body Material | Copper |
| Branch Outlet Connection Size | 3/8 IN |
| Brand | Watts |
| EAN | 840213032340 |
| Lead Free | Not In Scope |
| Number Of Branches | 11 |
| Part Number | 81000870 |
| Series | Custom Tubular Manifolds - PEX Crimp |
| With Valves | Yes |