81000875
Part of the Custom Tubular Manifolds - PEX Crimp Series
Ordering Code: 81000875
UPC: 840213035471
Lead Free: Not In Scope
MAN,PEX3/8,1M17,BVRR
Specifications | |
---|---|
Body Material | Copper |
Branch Outlet Connection Size | 3/8 IN |
Brand | Watts |
EAN | 840213035471 |
Lead Free | Not In Scope |
Number Of Branches | 17 |
Part Number | 81000875 |
Series | Custom Tubular Manifolds - PEX Crimp |
With Valves | Yes |