W-PQ21X-16P 1
Part of the W-PQ21X-16P Series
Ordering Code: 1000000596
UPC: 737733057369
Lead Free: Not In Scope
1 IN Automatic Vent Valve, Stainless Steel
This 1 inch automatic vent valve is used in commercial and industrial hydronic heating applications to provide automatic air venting for water distribution systems. It contains stainless steel body construction with male NPT connection, stainless steel cover, air vent with silicone rubber seal, polyethylene float with valve plug and automatic air vent. Ideal for use with glycol systems and liquid cooling applications as an anti-vacuum device. This valve can also be installed to permit the separation and dispersal of air while fluid is circulating in the system. The maximum pressure is 232 psi (16 bar).
Features
- Stainless steel construction
- Air vent with silicone rubber seal
- Float is high temperaure resistant polyethylene
- Suitable for use with glycol systems
| Specifications | |
|---|---|
| Air Venting | Automatic |
| Body Material | Stainless Steel |
| Body Pattern | Vertical |
| Bottom Tapping | Yes |
| Bottom Tapping Size | 1 IN |
| Brand | Watts |
| Contact Rating | Does Not Apply To Product |
| EAN | 737733057369 |
| Fastfill Feature | No |
| Fill Tapping Size | Does Not Apply To Product |
| Float Chamber Connection Size | Does Not Apply To Product |
| Flow Rate | Does Not Apply To Product |
| Hydronic Item Type | Air Vent |
| Inlet Connection Size | 1 IN |
| Inlet Connection Size-Metric | 25 MM |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Fahrenheit | 240 |
| Maximum Pressure-PSI | 232 |
| Maximum Steam Pressure-PSI | 9999 |
| Maximum Temperature-Fahrenheit | 240 |
| Maximum Water Pressure-PSI | 232 |
| Maximum Working Pressure-PSI | 232 |
| Minimum Pressure-PSI | 1.45 |
| Minimum Water Pressure-PSI | 1.45 |
| Minimum Working Pressure-PSI | 1.45 |
| Outlet Connection Size | Does Not Apply To Product |
| Outlet Connection Type | Does Not Apply To Product |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 1000000596 |
| Pipe Plug | No |
| Pressure Adjustment Range | Does Not Apply To Product |
| Pressure Relief Setting-PSI | 9999 |
| Pressure Steam Discharge Capacity | Does Not Apply To Product |
| Purge And Drain Diameter | Does Not Apply To Product |
| Purge And Drain Outlet Size | Does Not Apply To Product |
| Purge And Drain Outlet Type | Does Not Apply To Product |
| Series | W-PQ21X-16P |
| Side Tapping | No |
| Side Tapping Size | Does Not Apply To Product |
| Strainer | No |
| Strainer Material | No Strainer |
| Switch Type | Does Not Apply To Product |
| Temperature Adjustment Range | Does Not Apply To Product |
| Temperature Range | -4 to 230 degrees F (-20 to 110 degrees C) |
| Top 1 Tapping Size | Does Not Apply To Product |
| Top 2 Tapping Size | Does Not Apply To Product |
| Top Tapping | No |
| Vacuum Breaker | Yes |
| Venting Capacity | 0.5 SCFM at 25 psi |