3 LFF113FP 150
Part of the LFF113FP Series
Ordering Code: 8800-16
UPC: 098268151800
Lead Free: YES
3 IN Smart Flood Protection ACV with 150 LB Flanged End Connections and SentryPlus Alert Wireless Alert System
This 3 inch smart flood protection ACV with 150 pound flanged end connections and SentryPlus Alert wireless alert system prevents catastrophic property damage due to excessive RPZ backflow relief valve discharge by continuously monitoring for excess discharge, and closing the water supply to the backflow during potentially catastrophic flood conditions. If the RPZ relief valve opens, excess flow trips the flow sensor which energizes the solenoid and closes the valve. They feature a time delay to prevent false alarms and a control valve switch to provide an indication of valve closure. SentryPlus Alert technology provides multi-channel alert notifications in real time if there is an issue action can be taken. Alerts can be a text, email, or phone call.
Features
- Class 150 flanged
- SentryPlus Alert flood monitoring and alert system
- Multi-channel alerts
- Solenoid control
Specifications | |
---|---|
ArmorTek Technology | No |
Body Material | Ductile Iron |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268151800 |
Inlet Connection Size | 3 IN |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 8800-16 |
Series | LFF113FP |
Trim Material | 316 Stainless Steel |
Warranty Name | Standard Watts Warranty |