LFF113FP 150-FP2 6
Part of the LFF113FP Series
Ordering Code: F8800-18
UPC: 737733053934
Lead Free: Yes
6 IN Flood Protection Shutdown Control Valve with SentryPlus Alert Technology, Class 150 End Connections, Flood Sensor and Relay Box
This 6 inch LFF113FP flood protection shutdown control valve protects against property damage caused by continuous discharge from a reduced pressure zone backflow assembly. With SentryPlus Alert(R) continuous monitoring technology in place, the flood sensor and sensor activation module attached to the assembly relief valve signal the relay box when discharge is continuous. The activation module includes a tiny time delay to prevent signaling based on intermittent or nuisance relief valve discharges. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. This Classic valve style has a globe body pattern with class 150 flanged end connections.
Features
- Class 150 flanged
- SentryPlus Alert flood monitoring and alert system
- Multi-channel alert capabilities
- Solenoid control
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Body Material | Ductile Iron |
| Brand | Watts |
| EAN | 737733053934 |
| Inlet Connection Size | 6 IN |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Outlet Connection Size | 6 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | F8800-18 |
| Series | LFF113FP |
| Trim Material | 316 Stainless Steel |
| Warranty Name | Standard Watts Warranty |