LFF113FP THD-FP2 2
Part of the LFF113FP Series
Ordering Code: F8800-13
UPC: 737733053880
Lead Free: Yes
2 IN Flood Protection Shutdown Control Valve with SentryPlus Alert Technology, Threaded End Connections, Flood Sensor and Relay Box
This 2 inch LFF113FP flood protection shutdown control valve protects against property damage caused by continuous discharge from a reduced pressure zone backflow assembly. With SentryPlus Alert(R) continuous monitoring technology in place, the flood sensor and sensor activation module attached to the assembly relief valve signal the relay box when discharge is continuous. The activation module includes a tiny time delay to prevent signaling based on intermittent or nuisance relief valve discharges. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. This Classic valve style has a globe body pattern with threaded end connections.
Features
- Threaded
- SentryPlus Alert flood monitoring and alert system
- Multi-channel alert capabilities
- Solenoid control
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Body Material | Ductile Iron |
| Brand | Watts |
| EAN | 737733053880 |
| Inlet Connection Size | 2 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPTF |
| Lead Free | Yes |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPTF |
| Part Number | F8800-13 |
| Series | LFF113FP |
| Trim Material | 316 Stainless Steel |
| Warranty Name | Standard Watts Warranty |